Cookies are not enabled on your browser.
Solid state relays use electronic components for switching a load, have no moving parts, and are ideal for applications requiring many/frequent contact closures. Models include general-purpose relays in panel or DIN rail mounting styles.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Category Selection
Solid state relays employ electronic components (MOSFETs, Triacs, etc.) in place of mechanical parts to control the on/off state of a circuit. Unlike electromechanical relays which can have a service life in the millions of cycles, solid state relays have a virtually infinite lifespan and will not wear out over time.
They are available in panel mount "hockey puck" or DIN rail mounting styles and use the zero-cross switching type. Zero-cross solid state relays wait for the AC signal to cross zero before energizing and are ideally suited for most commercial and industrial loads such as resistive heating elements, lamps and ballasts, and any other load with low initial impedance or capacitive characteristics. They are preferred in applications with some level of capacitance as they can minimize surge currents during the first conduction cycle.
For part listings and specifications, go to Shop Now
Gefran GQ series panel mount relays feature a high load rating in a finger-safe "hockey puck" housing.
Starting at
$24.00
(GQ-15-24-D-1-3)
Gefran GRSH series DIN rail mount solid state relays offer energy-efficient current switching in a slim housing ideal for space-saving applications.
Starting at
$49.50
(GRSH-15-48-D-0-0)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings