Cookies are not enabled on your browser.
The P1-UX bus coupler supports Modbus TCP and EtherNet/IP for broad compatibility with common industrial Ethernet networks. Up to 8 I/O modules can be connected to one coupler; a built-in webserver allows fast configuration from any standard web browser, eliminating the need for separate software.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
New!
The P1-UX Universal Bus Coupler transforms Productivity1000 I/O into flexible, controller-agnostic field I/O. It enables any PLC or control system that supports standard industrial Ethernet protocols to seamlessly communicate with and control P1000 I/O modules. By decoupling I/O from a specific PLC platform, the P1-UX gives engineers the freedom to standardize on high-value Productivity1000 I/O across multiple control architectures—whether using Productivity controllers, third-party PLCs, or mixed systems.
Communication Capabilities
The P1-UX is designed for broad compatibility with modern industrial networks by supporting:
Built-In Webserver Configuration
The P1-UX simplifies setup and operation with a fully integrated on-board webserver, eliminating the need for dedicated configuration software or complex installation tools.
Priced at
(P1-UX)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings