Cookies are not enabled on your browser.
Productivity1000 relay modules provide surge-protected outputs to operate DC or AC rated devices. Modules with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts available. Solid state relay modules are suitable for applications requiring frequent switching.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
New!
For use with higher current control devices, relay output modules function just as an electromechanical control relay would. An external source is supplied to the relay contacts on the module and the main controller will control the opening or closing of these contacts based on the logic coded in the CPU. Since the controller is only controlling the "coil" and not supplying the output voltage, higher current circuits can be used.
For applications requiring extensive or extremely fast load switching, solid state relays offer longer lifespans, greater reliability, near-instantaneous switching, and less electrical noise than electromechanical relays due to their lack of moving parts.
Starting at
(P1-08TRS)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings