Cookies are not enabled on your browser.
Productivity1000 discrete DC I/O modules monitor ON/OFF signals or control devices that switch DC power including discrete sensors and small loads such as solenoid valves or lights. Input, output, combination input/output (w/ relay options), and AC/DC models with up to 16 points are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
New!
Many applications rely on digital or discrete control devices that transmit and receive ON/OFF signals using DC voltage, such as limit switches and proximity sensors. These devices are used extensively in industrial applications, everywhere from a simple pushbutton used to start a conveyor system, to a limit switch confirming a cylinder is fully extend, to a float switch stopping a pump when a tank is full.
Starting at
(P1-08TD2)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings