Mechanical interlocks connect two contactors and prevent one from energizing when the other is energized. Latches connect contactors and interlocks so that latching one resets the other.
Category Selection
Contactors are specialty relays used to switch higher-current electrical circuits. They are ideal for load control and are typically used for motor applications where overcurrent protection is not required. Contactors are available in a wide selection of AC/DC coil voltages and amperage ratings.
For part listings and specifications, go to Shop Now
Miniature IEC magnetic contactors are used for switching and controlling motors and other loads. These units are ideal for space-limited installations and provide more horsepower in a smaller space.
Newest Additions!
IEC magnetic contactors are well-suited for switching and controlling high-current motors and other heavy loads in industrial applications. Contactors are available with AC or DC coils and are offered in a wide selection of voltage ratings.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings