Cookies are not enabled on your browser.
Draw wire encoders (string encoders / string potentiometers) use a reel of spring-loaded cable connected to a rotary encoder or potentiometer to provide highly accurate length measurements as the cable is extended. Quadrature and analog outputs are available on models with lengths from 2 to 10 meters.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Compact and accurate linear measuring using a retractable stainless-steel draw wire. Draw wire encodes offer a flexible and relatively simple way to measure linear position that can be used in environments where traditional linear encoders are difficult to install. They can accurately measure linear displacement over long distances and can be mounted in various orientations.
They are a good solution when the operational space is constricted, or the environmental conditions are severe. The body of the encoder can be mounted in a safe place, easily accessible, and adequately protected, while the measuring wire requires minimum space and can be subjected to harsher conditions. They can also replace traditional encoders in some cases. Typical applications include linear measuring, vertical lift measurement, cylinder stroke measurement, or any application where accurate, inexpensive, and easy to install measurement of a linear distance is required.
For part listing and specifications, go to Shop Now
The Lika DWP series analog draw wire encoders are light-duty models with a 2m draw wire and a 2m pigtail connection.
Starting at
(DWP-2M-4A-RL2)
The Lika DWA series draw wire programmable encoders provide the utmost flexibility and accuracy with user-configured output scaling across the specific travel of each application. These medium-duty encoders feature up to a 10m draw wire and M12 connections.
Starting at
(DWA-5M-4A-M12)
The Lika DWI series incremental draw wire encoders offer light-duty or medium-duty models with up to a 10m draw wire and a 2m pigtail connection.
Starting at
(DWI-2M-H0500-RL2)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings