Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Fail-safe inductive proximity sensors can be connected to a safety relay that accepts OSSD input when metal detection in fail-safe applications is required. Models are available in 12mm, 18mm, and 30mm tubular and cube form factors, and in flush and non-flush mounting styles.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
With machinery, a faulty sensor could lead to unexpected movements, collisions, or other dangerous situations. A fail-safe sensor is designed to trigger a safe state (like stopping a machine) if it fails, reducing the risk of injury to personnel or damage to equipment.
Fail-safe inductive sensors are a type of proximity sensor with OSSD outputs that are ideal for safety applications requiring the detection of metal at close distances. Safe state position may be determined by target present or not present, depending on model.
For part listing and specifications, go to Shop Now
12mm fail-safe inductive sensors can be used in fail-safe applications requiring metal detection of a small target.
Starting at
(GF854S)
18mm fail-safe inductive sensors can be used in fail-safe applications requiring metal detection of a medium-sized target.
Starting at
(GG854S)
30mm fail-safe inductive sensors can be used in fail-safe applications requiring metal detection of a large target.
Starting at
(GI854S)
Large rectangular inductive sensors can be used in fail-safe applications requiring metal detection of a large target.
Priced at
(GM701S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings