Cookies are not enabled on your browser.
Thermostats and hygrostats are used to regulate temperature and humidity inside an enclosure. Electronic and mechanical models are available, with fixed or adjustable setpoints to fit a wide range of applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Depending on the surrounding environment and the sensitivity of the components they protect, many enclosures require either some type of cooling device to dissipate excessive heat or heaters to prevent the formation of condensate or frost. Some enclosures require both.
But heating and cooling devices typically don't need to run continuously. They need to be controlled, both to prevent overheating or overcooling and to control energy costs.
Different types of thermostats, hygrostats, and hygrotherms have various switching differences and tolerances. Users should take these characteristics into account when selecting a control device for their application.
For part listing and specifications, go to Shop Now
Newest Additions!
This unit houses two separate, independently adjustable thermostats, allowing independent control of heating, cooling or other equipment
Starting at
(011720-00)
Newest Additions!
Starting at
(111009-00)
Electronic hygrotherms sense the ambient temperature and relative air humidity. Depending on the selected contact combination, the hygrotherm will turn a connected device ON or OFF if either the temperature is below the set point, or the humidity is above the set point. Hygrotherms are typically used to control PTC heaters, fan heaters, condensation heaters, or other climate control devices.
Starting at
(012300-00)
Compact mechanical thermostats offer a high response accuracy, small switching difference, and a very long service life (switching cycles) for the regulation of heaters deployed in hazardous areas. High current performance allows direct control of a heater.
Starting at
(011850-00)
Starting at
(012450-00)
Starting at
(011600-00)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings