Cookies are not enabled on your browser.
Cylinder mounting options include:
Check out our Cylinder Mounting page for more details about the various ways to mount cylinders.
These high quality solenoid valve connectors and over-molded solenoid cables help reduce wiring time. The lower voltage models, 24V or 110V AC/DC, include built-in surge suppression, yellow LED indicator and are rated for connecting with electronics. The 230V AC/DC models are rated for straight wired products. All solenoid connector cable models are available in five sizes.
Cables and connectors for solenoid valves start at $14.00 (SC8-3)
Save time, plumbing, and mounting space with manifolds and stacking kits. Mount multiple valves in close proximity and plump common inlet and exhaust lines.
Valve manifolds for AVS-5 Series valves start at $13.50 (AM-512)
Designed for air, non-corrosive gas and non-flammable gas applications, these small (1.2" by 1.2" by 1.7" deep) digital pressure switches/ pressure transmitters have a 3-color LCD display and provide digital pressure control via two digital outputs and one analog output. These compact gas/air pressure switches are easy to install and are ideal for use as pneumatic pressure switches or vacuum pressure switches.
Digital Pressure Switches start at $115.00 (QPSL-AP-42)
"What... I can't hear you..." Add some silencers and reduce the noise level in your factory. NITRA® pneumatic exhaust silencers (pneumatic mufflers) are available in three styles and nine popular NPT and BSPT sizes. Add these to the exhaust ports of NITRA directional control solenoid valves to reduce noise.
Bronze and plastic exhaust silencers start at $2.50 (2/pack - SBC-M5)
NITRA pneumatic blow guns (or air gun nozzles) are available in heavy duty palm type with safety tip, pistol grips (both aluminum and plastic), a pocket blow gun (pencil) type, and plastic grip with flexible nozzles in various lengths.
NITRA pneumatic blow guns start at $4.25 (HBG-03)
NITRA tubing cutters are available in two sizes: standard for 1/8 to 1/2-inch tubing diameters; and heavy-duty for tubing up to 2 inches in diameter. Get a clean, perpendicular cut and avoid leaks with a proper tubing cutter. Starting at $5.75 (TC-12)
NITRA aluminum manifolds are available in two variations. Round manifolds have one 3/8" NPT input and either two or three 1/4" NPT outputs. Rectangular manifolds have 1/2" NPT inputs on either end and either three or five 1/4" NPT outputs. Maximum input pressure = Up to 500 psi.
NITRA commercial grade thread sealant tape is made with 100% virgin PTFE for strong chemical resistance. Thread sealant color is white and is USDA and FDA compliant.

Voted #1 mid-sized employer in Atlanta
Check out our
job openings