Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Capacitance level switches provide point-level detection of powders, fine-grained bulk solids, or water-based conductive liquids. Select models have hazardous location ratings, or are FDA-compliant for food and beverage industry applications when installed with appropriate hygienic fittings.
Category Selection
Capacitive level switches are contact sensors that detect presence by evaluating the difference in the dielectric values of air (typically) and the measured media. When the media comes into contact with the sensing face, the sensor detects the change in capacitance and provides a discrete output. Capacitive level switches are useful for detecting the level of solids such as plastic pellets, or water-based conductive liquids.
For part listings and specifications, go to Shop Now
Flowline Switch-Tek LP15 series general-purpose capacitance point level switches provide reliable high or low liquid level detection of water-based conductive liquids with light coating, crystalizing, or scaling characteristics.
Starting at
$265.00
(LP15-1405)
New!
Endress+Hauser Nivector® FTI26 capacitance point level switches detect powders or fine-grained bulk solids in silos, hoppers, and bins.
Starting at
$221.00
(FTI26-CA7MWDG)
New!
Endress+Hauser Liquipoint® FTW23 capacitance point level switches, developed and built for the food industry, detect water-based liquids in storage tanks, mixing vessels, and pipes.
Starting at
$230.00
(FTW23-CA4MW5J)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings