Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Float switches provide a low-cost solution for liquid level monitoring. Shock and vibration resistant, the float operates a reed switch via magnets as the liquid level moves the float. Various models offer compatibility with many liquids, temperature ranges, and system pressures.
Category Selection
Float level switches provide a low-cost general-purpose solution for single point monitoring of liquid level in a variety of applications. Designed for shock and vibration resistance, ProSense float level switches ensure long and trouble-free service.
For part listings and specifications, go to Shop Now
Newest Additions!
Vertical float switches are mounted at the top or bottom of a tank or vessel and have a float that rises or falls along the stem. Magnets within the float actuate a hermetically sealed reed switch as the float rises and lowers with liquid level.
Starting at
$13.00
(FLS-VM-100)
The FLS-VL-900 submersible liquid level switch is weighted for suspension in non-magnetic tanks and can be used in conjunction with a still pipe. Its materials are suitable for water, hydrocarbons, and certain chemicals.
Starting at
$121.00
(FLS-VL-900)
New!
These high- and/or low-level indication switches are specifically designed for standard 55-gallon drums and mount directly to standard 3/4" NPT bungs.
Starting at
$100.00
(FLS-VD-100)
New!
The FLS-VM-800 float switch features a 3/4” PVC pipe fitting process connection and is ideal for use in HVAC condensate lines.
Starting at
$19.00
(FLS-VM-800)
Newest Additions!
Horizontal/side-mounted float switches have a fixed housing which is passed through a hole on the side of a vessel or tank. They operate via a hinged float that rises and falls with the liquid level.
Starting at
$15.00
(FLS-HS-100)
ProSense float level switch kits provide a convenient, field-customizable two-float level switch with a maximum stem length of 36 inches (914.4 mm). The kits are available in brass or 316 stainless steel constructions for compatibility with different liquids. Each kit contains two floats, a 2" NPT pipe plug, cuttable connecting tubes, and compression unions.
Starting at
$240.00
(FLS-VK-200)
Float level tilt switches provide reliable level detection in open vessels, sumps, and ponds. These switches include a 7-meter cable, a weight, and an EPDM rubber float with a micro-switch that changes state as the float rises or falls +/- 45° from its nominal position.
Starting at
$39.50
(FLS-HT-100)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings