Filter Results Clear All
You've selected:
> Sensors / Encoders > Level Sensors & Controllers > Ultrasonic Level Sensors
  •   Shop  
  •   Overview  
Ultrasonic Level Sensors
Ultrasonic Level Sensors and Switches

Flowline ultrasonic liquid level sensors emit a sound impulse and measure the echo's return time from the material's surface. Unaffected by environments with dirty, sticky or scaling media, these sensors are available in contact and non-contact versions, with models designed for hazardous or high-condensation locations. Level switches detect the presence of liquids at a specific level.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Ultrasonic Level Sensors
Ultrasonic Level Sensors
Radar Level Sensors
Radar Level Sensors
Submersible Level Sensors
Submersible Level Sensors
Differential Pressure Level Transmitters
Differential Pressure Level Transmitters
Vibration Fork Level Switches
Vibration Fork Level Switches
Vibration Rod Level Switches
Vibration Rod Level Switches
Float Level Switches
Float Level Switches
Rotating Paddle Level Switches
Rotating Paddle Level Switches
Capacitance Level Sensors
Capacitance Level Sensors
Level Controllers
Level Controllers
Level Sensors & Controllers Accessories
Level Sensors & Controllers Accessories
Shop Now

Ultrasonic Level Sensors and Switches

Category Selection

  • EchoPod DL/DS/DX Series
  • EchoPod UG Series
  • EchoSonic II Series
  • EchoSpan Series
  • EchoSwitch Series
  • EchoTouch Series
  • Switch-Tek Series

Flowline general purpose and intrinsically safe ultrasonic liquid level sensors are non-contact sensors and switches ideal for applications with dirty, sticky, and scaling liquids. They are available with single- and multi-function capabilities, including continuous level measurement, switching, and control, and offer features such as:

  • Flowline's innovative Reflective Technology (on select models) provides reliable level measurement in condensing environments.
  • Polyvinylidene fluoride (PVDF) transducers suitable for corrosive environments
  • Adjustable fail-safes
  • Automatic temperature compensation for reliable and consistent level measurement
  • WEBCAL software or integral pushbutton LCD display configuration options
  • Rugged aluminum, polycarbonate, or polypropylene housings

Intrinsically safe ultrasonic level switches can be mounted through a tank wall or inside a tank to provide high- or low-level detection of chemical, solvent, or low viscosity petroleum-based liquids.

For part listings and specifications, go to Shop Now

EchoPod DL/DS/DX Series

EchoPod DL/DS/DX Series

Flowline EchoPod DL/DS/DX series general-purpose ultrasonic level sensors provide continuous level measurement and are available with current, frequency, relay, or voltage output options.

  • Sensing distances up to 5.5m (18ft)
  • 4 to 20 mA, 0 to 5 VDC, 0 to 10 VDC, 976 to 2000 Hz, or 4 SPST relay output options
  • 12 to 24 VAC/VDC, 12 to 24 VDC, or 14 to 28 VDC operating voltage options
  • Narrow 2in. or 3in. beam width for space-limited applications
  • Select models offer short dead bands optimized for small tanks
  • Configurable via WEBCAL software
  • 1in. or 2in. male NPT process connection
  • Vertical top mounting
  • NEMA type 6P, IP67 protection rating

Starting at
$415.00
(DL10-00)

EchoPod UG Series

EchoPod UG Series

Flowline EchoPod UG series general-purpose reflective ultrasonic level sensors feature Flowine's innovative Reflective Technology™ that delivers reliable level measurement in condensing environments.

  • Sensing distances up to 12m (39.3ft)
  • 4 to 20 mA or 4 SPST relay output options
  • 14 to 28 VDC operating voltage
  • Fail-safe diagnostics with selectable outputs
  • Narrow 2in., 3in., or 6in. beam width for space-limited applications
  • Short 1.5in. dead band on select models maximize tank filling capacity
  • Configurable via WEBCAL software
  • Select models offer an integral pushbutton LCD display for level indication and limited configuration options
  • 2in. or 3in. male NPT process connection
  • Vertical top mounting
  • Type 6P, IP68 protection rating

Starting at
$550.00
(UG01-0001-40)

EchoSonic II Series

EchoSonic II Series

Flowline EchoSonic II series general-purpose ultrasonic level sensors provide continuous level measurement for larger tanks up to 10m (32.8ft).

  • Sensing distances up to 10m (32.8ft)
  • 4 to 20 mA output
  • 14 to 28 VDC operating voltage
  • Narrow 2in. or 3in. beam width for space-limited applications
  • Short 4in. or 8in. dead bands maximize tank filling capacity
  • 1in. or 2in. male NPT process connection
  • Configurable via WEBCAL software
  • Vertical top mounting
  • NEMA type 6P, IP67 protection rating

Starting at
$780.00
(LU27-00)

EchoSpan Series

EchoSpan Series

Flowline EchoSpan general-purpose level transmitters provide continuous level measurement up to 32.8 ft (10m) with a 4-20 mA signal output and are configured via an integral pushbutton display module.

  • Sensing distances up to 10m (32.8ft)
  • 12 to 28 VDC operating voltage
  • Fail-safe intelligence and diagnostic feedback
  • Narrow 2in. or 3in. beam width for space-limited applications
  • Configurable via integral pushbutton LCD display
  • 1in. or 2in. male NPT process connection
  • Vertical top mounting
  • NEMA type 4X, IP65 protection rating

Starting at
$835.00
(LU80-5101)

EchoSwitch Series

EchoSwitch Series

Flowline EchoSwitch series general-purpose ultrasonic level sensors provide continuous level detection up to 26.2 ft (8m) with three programmable relays for level switch or level control functions, and a 4-20 mA signal output.

  • Sensing distances up to 8m (26.2ft)
  • 4-20 mA, 1 SPDT relay, and 2 SPST-N.O. relay outputs
  • 95 to 250 VAC operating voltage
  • Separate 12 to 28 VDC power supply required for 4-20 mA loop output
  • Narrow 2in. or 3in. beam width for space-limited applications
  • Configurable via integral pushbutton LCD display
  • 1in. or 2in. male NPT process connection
  • Vertical top mounting
  • NEMA type 4X, IP65 protection rating

Starting at
$1,075.00
(LU77-5004)

EchoTouch Series

EchoTouch Series

Flowline EchoTouch intrinsically safe reflective ultrasonic level transmitters provide continuous level measurement with a 4-20 mA analog signal output and feature Flowline's proprietary Reflective Technology™ that delivers reliable level measurement in condensing environments.

  • Sensing distances up to 6m (19.6ft)
  • 14 to 28 VDC operating voltage
  • Intrinsically safe approvals for hazardous locations
  • Fail-safe diagnostics with selectable fail-safe signal outputs
  • Narrow 2in. or 3in. beam width for space-limited applications
  • Configurable via WEBCAL software
  • Select models offer an integral pushbutton LCD display for level indication and limited configuration options
  • 2in. male NPT process connection
  • Vertical top mounting
  • Type 6P, IP68 or 4X, IP66 protection rating

Starting at
$675.00
(US01-0001-00)

Switch-Tek Series

Switch-Tek Series

Flowline Switch-Tek series intrinsically safe ultrasonic point level switches are CSA approved for use in hazardous locations and provide reliable liquid level detection of chemical, solvent, hydrocarbon, and petroleum-based liquids. They offer a 1A relay output and can be mounted through a tank wall or inside a tank to provide high- or low-level alarm signals.

  • 1A SPST relay output, selectable N.O. / N.C.
  • 12 to 36 VDC operating voltage
  • Intrinsically safe approvals for hazardous locations
  • 10ft (3m) cable length
  • 3/4” male NPT process connection
  • NEMA 6, IP68 protection rating

Starting at
$345.00
(LU10-1305)


Shop Now