We are currently experiencing technical difficulties with our download server and files over 20MB. We are working with the vendor on a solution. We apologize for any inconvenience.
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
Filter Results Clear All
You've selected:
> Sensors / Encoders > Level Sensors & Controllers > Submersible Level Sensors
  •   Shop  
  •   Overview  
Submersible Level Sensors
Submersible Hydrostatic Level Sensors

Submersible level sensors provide continuous liquid level measurement by sensing the hydrostatic pressure produced by the height of liquid above the sensor, and providing a 4-20 mA output signal compatible with PLCs, panel meters, data loggers, and other electronic equipment.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Ultrasonic Level Sensors
Ultrasonic Level Sensors
Newest Additions!
Radar Level Sensors
Radar Level Sensors
Newest Additions!
Submersible Level Sensors
Submersible Level Sensors
Newest Additions!
Differential Pressure Level Transmitters
Differential Pressure Level Transmitters
Newest Additions!
Vibration Fork Level Switches
Vibration Fork Level Switches
Newest Additions!
Vibration Rod Level Switches
Vibration Rod Level Switches
Newest Additions!
Float Level Switches
Float Level Switches
Newest Additions!
Rotating Paddle Level Switches
Rotating Paddle Level Switches
Newest Additions!
Capacitance Level Sensors
Capacitance Level Sensors
Newest Additions!
Level Controllers
Level Controllers
Newest Additions!
Level Sensors & Controllers Accessories
Level Sensors & Controllers Accessories
Newest Additions!
Shop Now

Submersible Level Sensors

Submersible level sensors determine liquid height by measuring the pressure exerted on the sensor due to gravity acting on the fluid above it. This hydrostatic sensing method is an established technology noted for its high reliability, low installation cost, and simple engineering. It is one of the most popular methods of liquid level measurement. Submersible level sensors may be used in almost all liquid media, from water to pastes and sludges, providing reliable level measurement in the most challenging conditions.

For part listings and specifications, go to Shop Now

FMX11 Series Submersible Level Sensors

FMX11 Series

Endress+Hauser Waterpilot FMX11 series submersible level sensors have a slim 22mm diameter stainless steel housing and a diaphragm protection cap, making them ideally suited for freshwater applications.

  • Sensing ranges up to 2 bar (66.9 ft WC)
  • 4 to 20 mA analog output
  • Durable 316 stainless steel construction for reliability and long life
  • Shielded cable with atmospheric pressure compensation tube and Teflon filter
  • +/-0.35% accuracy for ranges ≥0.4 bar; +/-0.5% accuracy for 0.2 bar range
  • IP68 protection rating
  • cULus Listed and NSF Certified for drinking water applications

Starting at
$558.00
(FMX11-CA11DS06)

FMX21 Series Submersible Level Sensors

FMX21 Series

Endress+Hauser Waterpilot FMX21 series hazardous-location rated submersible level sensors are ideally suited for wastewater applications and offer a rugged 42mm diameter stainless steel housing and an easy-to-clean, flush-mounted, process-isolating sensor diaphragm with protection cap.

  • Sensing ranges up to 2 bar (66.9 ft WC)
  • 4 to 20 mA analog output
  • Durable 316 stainless steel construction for reliable, long life in harsh environments
  • Shielded cable with atmospheric pressure compensation tube and Teflon filter
  • +/-0.2% accuracy
  • IP68 protection rating
  • FM hazardous location approvals for intrinsically safe applications

Starting at
$1,147.00
(FMX21-FE121DGB10A)

AchieVe ELT Series Submersible Level Transmitters

AchieVe ELT Series

AchieVe ELT series general-purpose submersible level transmitters are ideal for applications where small size, weight, and low cost are required.

  • Full scale sensing ranges from 11.5 to 115.5 ft WC
  • 4 to 20 mA output
  • Durable 316L stainless steel construction
  • 8 to 32 VDC operating voltage
  • IP68 protection rating

Starting at
$314.00
(ELT-005-L30)

ProSense GPLT Series Submersible Level Transmitters

ProSense GPLT Series

ProSense GPLT series submersible level sensors are designed for general-purpose water applications and offer a slim housing in several sensing ranges and cable lengths.

  • Full scale sensing ranges from 11.5 to 115.5 ft WC
  • 4 to 20 mA output
  • Durable 316L stainless steel construction
  • Slim 0.825 in. diameter housing
  • Integral lightning protection
  • 11 to 30 VDC operating voltage
  • IP68 protection rating
  • Hazardous location rated

Starting at
$416.00
(GPLT-005-L30)

ProSense NFLT Series Submersible Level Transmitters

ProSense NFLT Series

ProSense NFLT series non-fouling, submersible level sensors feature a rugged Kynar sensing membrane with superior abrasion and puncture resistance. As a result, NFLT sensors can be used in challenging wastewater applications without being damaged by floating particles and small objects.

  • Full scale sensing ranges from 11.5 to 69.2 ft WC
  • 4 to 20 mA output
  • Durable 316L stainless steel construction
  • Slim 1.26 in. diameter housing without protective shield
  • Built-in lightning protection
  • 11 to 30 VDC operating voltage
  • IP68 protection rating
  • Hazardous location rated

Starting at
$641.00
(NFLT-005-L30)

ProSense SBLT Series

ProSense SBLT Series

New!


ProSense SBLT series small bore submersible level sensors feature an ultra-slim housing, extended sensing ranges, and cable lengths up to 500 feet. They provide accurate, reliable level measurement in deep wells, narrow boreholes, and standpipe installations.

  • Sensing ranges up to 461.3 ft WC
  • 4 to 20 mA output
  • Durable 316L stainless steel construction for reliability and long life
  • ±0.1% of full scale static accuracy; ±0.25% total error band
  • Slim 0.63 in. diameter housing
  • Built-in lightning protection
  • IP68 protection rating
  • UL Water Quality Classified to NSF/ANSI 61 and 372 for use in drinking water applications

Starting at
$777.00
(SBLT-010-L50)


Shop Now