AutomationDirect
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Drives & Soft Starters > AC Variable Frequency Drives (VFD) > Micro VFDs
  •   Shop  
  •   Overview  
  •   In Depth  
AC Drives Home Select an AC Drive DC Drives Home Soft Starters Home
 
WEG
WEG CFW100 WEG CFW320 WEG CFW500 Software
DURApulse
GS10 GS20 GS30 GS4 Software
Toshiba
Toshiba AS3 Software
IronHorse
ACM ACG ACN NEMA 4X ES1 Software
Accessories

IronHorse ES1 Series AC Drives

The IronHorse ES1 series AC drives offer simple AC speed control using simple hardware configuration. No parameters or software is required.

IronHorse ES1 Series AC Drives

Starting at $214.00

Already own this type of drive?

IronHorse ES1 Series AC Drive Features

  • Dual voltage input (115 or 230VAC)
  • Supports ΒΌ-2 hp, 230 VAC three-phase output (3A and 6A output models)
  • NEMA 4X enclosure (open chassis models also available)
  • 8 kHz switching frequency
  • 0-120Hz output
  • 0-5 VDC follower input
  • FWD-REV remote contact input
  • Models with FWD-REV switch built in
  • Run enable input
  • (Holding) brake input
  • Power and error LED
  • Volts/Hz control

Simple wiring gets you up and running within moments!

IronHorse ES1 Series AC Drive Trimpots

Trimpot Adjustments

No time to learn parameters and software? No problem! Use a small screwdriver, set the trimpots, and the drive is configured and ready to go!

  • MIN speed
  • MAX speed
  • Current limit
  • Acceleration
  • Deceleration
  • Boost (startup)
  • Brake (DC inject)

Accessories

AC Line Reactors

Line reactors are an option to protect and optimize any AC drive and motor installation. Input line reactors provide many benefits to AC drives, including less nuisance tripping, reduced drive downtime, improved power factor, increased drive life, and sensitive equipment protection. When used on the load side between the AC drive and the motor, reactors decrease voltage spikes between the motor and drive, increasing the reliability and longevity of both. Recommended for load-side applications with wiring lengths of 100 feet or less.

  • Voltage support of 120 VAC and 230 VAC single-phase; 230, 460, and 575 VAC three-phase
  • Sizes up to 361 Amps
AC Line Reactor

VFD Output Filter

VFD Output Filters

VTF series output (dV/dt) filters provide protection against harmful reflected waves between the VFD output and AC motor. These are recommended for any application when motor protection is critical or for any motor wiring distance from 100-1,000 feet. The filters ensure voltage spikes are limited to below 1,000 V.

Output filters also provide other benefits, such as reduced motor heating, increased motor bearing life, and reduced common mode current.

  • Voltage support of 208-600 VAC
  • Sizes up to 362 Amps
  • NEMA1 versions available for mounting outside of the panel

GS Brake Resistors

Brake resistors are used to increase the braking torque of the AC drive, for frequently repeated ON-OFF cycles of the AC drive, or for decelerating a load with large inertia. Brake resistors are compatible with various AC drives (check specifications for selection).

  • Available power ratings from 80 W to 9.6 kW
  • Resistance ratings from 3.3 to 750 Ohms
  • Available in encapsulated, panel mount, and in a NEMA 1 enclosure with temperature switch
Brake Resistor

GS Brake Resistors

CROHM Brake Resistors

CROHM brake resistors are designed and manufactured in the USA with ISO 9001 certification. They can be used with any AC drive up to 600 V (check specifications for selection). These resistors come enclosed in a NEMA 1 enclosure and include a built in temperature switch.

  • Available power ratings from 240 W to 18 kW
  • Resistance ratings from 3.7 to 400 Ohms
  • Stainless steel bus bars
  • Pre-wired terminal blocks
  • CSA compliance to CSA 22.2 and UL 508 standard
  • CE compliant
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


spinner Updating...
Info