AutomationDirect
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • E-books / White Papers
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • VFD Selector
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Drives & Soft Starters > AC Variable Frequency Drives (VFD) > High-Performance VFDs
  •   Shop  
  •   Overview  
  •   In Depth  
AC Drives Home Select an AC Drive Interactive Selection Tool DC Drives Home Soft Starters Home
 
WEG
WEG CFW100 WEG CFW320 WEG CFW500 Software
DURApulse
GS10 GS20 GS30 GS4 Software
Toshiba
Toshiba AS3 Software
IronHorse
ACM ACG ACN NEMA 4X ES1 Software
Accessories

DURApulse GS30 AC Flux Vector Drives

The DURApulse GS30 series flux vector AC drives provide unparalleled advanced features at an industry-best price. These drives include the features available on the GS20, plus many other features, such as closed-loop flux vector control, EtherCAT® Communication, and a dedicated tension control parameter set.

DURApulse GS30 AC Drives DURApulse GS30 logo

Starting at $308.00

Already own this type of drive?

GS30 Features

You will be hard-pressed to find a drive for the same price with all of the features the GS30 provides. In addition to what has already been discussed, the GS30 also supports:

  • V/Hz Control, Sensorless Vector Control, Field Oriented Control, Field Oriented Control Plus Encoder (Flux Vector)
  • Torque Control Mode and Tension Control Mode
  • Maximum frequency 599Hz
  • Multiple motor support, supports up to 4 induction motor switching control from a single VFD
  • Built-in braking chopper up to 40hp
  • DEB, deceleration energy backup, controls motor deceleration during power loss
  • 100kA short circuit current rating up to 30hp
  • STO Safe Torque Off
  • 100% conformal coating (IEC 60721-3-3 class 3C2) on PCBs provides moisture, corrosion & dustproof in critical environments
  • Built-in PLC (up to 5,000 steps)
  • USB programming
  • Built-in RS485 communications (Modbus RTU)
  • Optional Ethernet communications Modbus TCP, EtherNet/IP, and EtherCAT
  • Optional encoder option card for support of Flux Vector Control mode
  • Expansion I/O option cards
  • Backup power supply option card
  • Generous built-in I/O
  • Analog inputs +/- 10VDC, 0-10VDC, 0-20mA/4-20mA
  • Digital I/O: 7 inputs, 3 outputs
  • 2 option card mounting positions
  • High-Speed Pulse Input and Output up to 33KHz
  • Mounting, NEMA1 conduit box; DIN rail adapter (up to Frame C); EMC shield plate; top-wire mounting plate (all optional)
  • Compact size
  • Two-year warranty
  • UL, CE listed

GS30 Drive Feature Callouts

Advanced Keypad

Advanced Removable Keypad with RJ45 connection can be remotely mounted. 5-digit, 16 segment LED display with quick setting digital dial. Keypad displays parameter descriptions and the digital dial is used to scroll through parameters.

GS4 Drive Screen

GS4 Keypad Compatibility

Using the GS4 keypad connected to the GS30 allows the user to monitor several parameters values at once, transfer configuration to/from the keypad to/from the GS30 drive and select parameters by name without referencing the user manual.

GS4 Digital Keypad GS4 Keypad Compatability

GS30 Control Modes

The GS30 supports five different control modes offering various levels of torque output control at different speed ranges. Torque control modes allow the drive to control the level of torque as opposed to speed; this includes a tension control mode and is a feature usually only found on higher cost drives.

GS30 Control Modes

Option Cards

Option cards are available for the GS30 to add features like Ethernet communications over EtherNet/IP, Modbus TCP, and EtherCAT, adding an encoder or add a backup to the built-in 24VDC power supply. The GS30 supports up to two option cards with two mounting positions.

Position 1 Option Card Mounting

Position 1 mounting is mandatory for encoder cards and I/O expansion cards and optional for communications cards or backup power supply cards.

Position 2 Option Card Mounting

Position 2 mounting can be used for communication cards (required position for EtherCAT card) and backup power supply cards

Interactive Mounting Instructions

GS4 Keypad Compatability
GS30 Card Set Options

GS30 Programming

The GS30 VFDs support parameter configuration, setup and troubleshooting via the updated GSoft2 software now featuring Ethernet connectivity, parameter wizards and an improved scope feature. In addition to this, the GS30 has a built-in PLC that is programmed with GSLOGIC software

Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
E-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info