AutomationDirect
Login | Register
Accounts & Orders
Cart
30
$1,645.90

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $1,645.90


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • E-books / White Papers
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Drives & Soft Starters > AC Variable Frequency Drives (VFD) > Washdown (NEMA 4X) VFDs
  •   Shop  
  •   Overview  
  •   In Depth  
AC Drives Home Select an AC Drive DC Drives Home Soft Starters Home
 
WEG
WEG CFW100 WEG CFW320 WEG CFW500 Software
DURApulse
GS10 GS20 GS30 GS4 Software
Toshiba
Toshiba AS3 Software
IronHorse
ACM ACG ACN NEMA 4X ES1 Software
Accessories

IronHorse NEMA 4X AC Drives

When you need to lower the cost without sacrificing features.

IronHorse NEMA4X AC Drives

Starting at $209.00

Already own this type of drive?

Starting at only $209.00, IronHorse NEMA 4X AC Drives add to our lineup of high-quality, feature-rich drives.

The IronHorse ACN series of drives offer Sensorless Vector Control, Safe Torque Off, an integrated PLC and NEMA 4X protection at a price that cannot be beaten anywhere else. At AutomationDirect.com it is important to us that we provide high-quality products, at the best price possible and that we have them in stock and ready to ship to you. We also want to make sure that we provide a great selection of products as well as several choices when it comes to sizing and functionality which is why we added the IronHorse brand of AC drives. In addition to getting a high-quality drive loaded with features in a NEMA 4X rated enclosure, you also get a lot more when you buy drives from AutomationDirect.com.

Additional ACN Series Features

  • Broad offering from 1/2 to 30 hp NEMA 4X
  • 230VAC: three-phase up to 20Hp, single phase up to 10hp
  • 460VAC: three-phase up to 30HP, single-phase up to 15hp
  • Single-phase UL Ratings - 230 or 460 VAC input
  • Supports several different control modes including V/Hz, slip compensation, sensorless vector and torque control
  • Can be used with AC induction motors or permanent magnet AC motors (PMAC)
  • Lockable, integrated disconnect or no disconnect models
  • Constant Torque (Heavy Duty) ratings only
  • Flexible carrier frequency to 15khz
  • Output frequency to 400Hz (120Hz sensorless vector)
  • STO - Safe Torque Off (SIL2)
  • Built-in user sequence programming of 18 steps
  • Built-in RJ45 port for fast & easy programming
  • Free downloadable software for drive configuration
  • Optional LCD text-based advanced keypad can be remotely mounted with IP66 case
  • Local/Remote control mode selection or digital/comm input with Hand/Off/Auto control
  • Momentary power loss restarts
  • PCB conformal coating
  • 100kA Short Circuit Current Rating
  • DC Bus Connection Terminals
  • Analog I/O - configurable 2 Inputs and 1 output
  • 2-Motor Control
  • Built-in Dynamic Braking
  • PID Controller - including sleep and wake
  • Password protection
  • RTD and/or PTC input motor protection
  • High speed communication interfaces with MODBUS RTU built-in, with optional EtherCAT, EtherNet/IP and Modbus TCP Communication Card
  • Fire Mode - Run fire mode during emergencies to have uninterrupted smoke removal and system pressure
  • 18-month warranty
  • CE, TüV Nord, UL, cUL
IronHorse NEMA 4X input and output drawing diagram

IronHorse® ACN Series NEMA 4X AC Drives

The ACN (with disconnect) and ACNND (without disconnect) series of NEMA 4X sensorless vector AC drives bridge the gap between a micro drive and high-performance VFD. The ACN series AC drives have features normally only found on more expensive drives but in a NEMA 4X enclosure and at a great price.

IronHorse with callouts IronHorse family of drives Frame sizes and part number reference

Optional Keypad Accessories

In addition to the built-in keypad, the ACN series drives offer the ACN-LCD, an optional, advanced function display. This supports additional monitoring and status display on a single screen, plus simplified parameter navigation.

Optional Keypad Accessories

Option Cards

Option cards can be used to expand the available hardwired I/O on an ACN series drive or add Ethernet communications. The ACN-EIO adds 2 analog input channels, 1 analog output channel, 3 discrete input points and 2 relay output points. The ACN-ETH adds Ethernet communications support which allows the drive to communicate using EtherNet/IP or Modbus TCP protocols.The ACN-ECAT adds EtherCAT communications support.

Option Cards
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
E-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info