AutomationDirect
Login | Register
Accounts & Orders
Cart
1
$72.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $72.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • E-books / White Papers
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • VFD Selector
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Drives & Soft Starters > AC Variable Frequency Drives (VFD) > High-Performance VFDs
  •   Shop  
  •   Overview  
  •   In Depth  
AC Drives Home Select an AC Drive Interactive Selection Tool DC Drives Home Soft Starters Home
 
WEG
WEG CFW100 WEG CFW320 WEG CFW500 Software
DURApulse
GS10 GS20 GS30 GS4 Software
Toshiba
Toshiba AS3 Software
IronHorse
ACM ACG ACN NEMA 4X ES1 Software
Accessories

Toshiba AS3 High-Performance drives

Toshiba is a trusted name in power electronics with a proven track record in the industry. They are built with high-quality construction and long-lasting durability. Toshiba is a name that stands above some of the most prominent brands in the VFD industry.

Toshiba AS3 AC Drives Toshiba EtherCat logo

Starting at $610.00

Already own this type of drive?

Toshiba AS3 Features

You will be hard-pressed to find a drive for the same price with all of the features the Toshiba AS3 provides. In addition to what has already been discussed, the AS3 also supports:

  • Offered in sizes from ½ to 300hp, 460 VAC
  • NEMA 1 enclosure
  • Heavy-duty overload rating of 150%
  • Eight programmable digital inputs
  • Three programmable relay outputs: one form-C relay output
  • Three programmable analog inputs: one 4-20mA,one 0-10 VDC, and one -/+ 10 VDC
  • Embedded STO Safety Terminal Compliant with IEC 61800-5-2 and SIL3 level in IEC 61508
  • 2- or 4-wire RS485
  • Built-in dual port Ethernet supporting EtherNet/IP and Modbus TCP
  • Embedded web server
  • Real-time clock for past trip monitoring or calendar functionality
  • QR code display for additional parameter information or fault code troubleshooting
  • UL Type 1 up to 100hp
  • 95% non-condensing humidity rating
  • Advanced LCD keypad with capacitive touch wheel
  • Save, restore, and clone multiple drive systems
  • Built-in dynamic braking circuit up to 100hp
  • DC link reactor built-in
  • Free ASD Pro software for configuration
  • Built-in function block program sequencer
  • Multiple-loop PID control
  • Pump control
  • Permanent magnet AC motor control supported
  • Industry 4.0/IoT supported
  • Optional EtherCAT communications supported
  • Supports up to 3 embedded option modules
  • Three-year warranty when paired with Toshiba motors
  • Ambient temperature 14° to 122° F (-10° to 50°C) or 140°F (60°C) with derating
  • Altitude up to 1000 meters without derating

Toshiba AS3 Drive Feature Callouts

AS3 Warranty is Extended to Three-Years when Paired WithToshiba Motors

See our line of Toshiba Motors

Toshiba Motor

Toshiba AS3 Dual Port Ethernet Adpater

The Toshiba AS3 drive has a dual port Ethernet adapter to support many networking topoligies such as ring, linear bus, and star topologies. The AS3 drive supports EtherNet/IP, Modbus TCP, and EtherCAT.

Dual Port Ethernet Adapter

Toshiba AS3 Optional Features

The Toshiba AS3 drive has many built-in features but offers additional options, such as NEMA 1 conduit boxes for frame sizes A6 and up, a 120VAC control module, and an encoder module which allows for full vector control. Additional communication support is provided via the EtherCAT option module. This drive supports the use of up to three option modules at once.

Toshiba Option Modules

AS3 Advanced Keypad

The Toshiba AS3 drive features easy-to-read status LEDs and an advanced keypad. Parameter lists provide more detail than most drives. Intuitive menus make setup a breeze. Navigating the menu is easy with the capacitive touch wheel. When a drive fault does occur, the keypad turns red and displays a QR code for quick troubleshooting.

AS3 Advanced Keypad

ASD PRO Software

ASD Pro is a free drive configuration and programming software. This powerful software is used for parameter configuration, tuning, monitoring, PID setup, and function block programming.

ASD Pro Software screen
ASD Pro Software screen

Built-in Web Server

The AS3 drives support a built-in web server for real-time drive monitoring.

ASD Pro Software screen
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
E-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info