Cookies are not enabled on your browser.
BRX analog I/O modules monitor or supply the signals needed for precision process control including level, flow, and pressure data. Analog signals are generated in ranges such as 0-20mA, 4-20mA, and 0-10VDC. Modules are available in high-resolution current, voltage, and temperature models.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Analog I/O modules interface with signals that vary continuously rather than simple ON/OFF states, enabling precise measurement and control of process variables such as temperature, level, pressure, and flow. Analog inputs convert field signals into digital values for the PLC, while analog outputs provide proportional control signals used to drive devices such as variable frequency drives, signal conditioners, and valve or actuator interfaces.
Starting at
(BX-04ADM-1)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings