Cookies are not enabled on your browser.
BRX discrete DC I/O modules monitor and control ON/OFF devices switching DC power, including discrete sensors and small loads, such as solenoid valves and lights. Modules range from 4-point to high-density 32-point input, output, low-voltage TTL, or combo types with output ratings up to 240 VAC.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
DC discrete I/O modules interface ON/OFF field devices operating on DC control power, such as limit switches, proximity sensors, and stack lights. When stacked with a BRX remote I/O controller, they form a shared backplane and communicate via the system bus. DC I/O modules are available in a variety of configurations and can be combined with other I/O types within the same system.
Starting at
(BX-08NF3)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings