Cookies are not enabled on your browser.
BRX relay output modules control ON/OFF devices that operate at higher AC or DC currents. Modules are available with up to 16 I/O points and, unless using Modbus communications, will be auto-discovered and configured as native I/O to the system. A DC in/relay out combo module is also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Relay output modules are used for switching higher-current loads and function like electromechanical relays. An external power source is switched through the module contacts under PLC logic control. When stacked with a BRX remote I/O controller, they form a shared backplane and communicate via the system bus. Relay modules are available in a variety of configurations and can be combined with other I/O types within the same system.
Starting at
(BX-08TR)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings