Cookies are not enabled on your browser.
Configurable modular kit encoders can be field-installed on compatible stepper motors to offer selectable resolution for closed-loop feedback applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
AMT series capacitive encoders are typically mounted to the back of a stepper motor but can be used in many other applications. These encoders feature configurable pulses per revolution (PPR) which is configured for most models using the free AMT Viewpoint software (the AMT10 family of encoders are configured using DIP switches). All AMT incremental encoders have quadrature output signals and are available in single-ended (totem-pole) and line driver output models.
For part listing and specifications, go to Shop Now
Optional encoders can be purchased separately for standard integrated motor/drives and standalone dual-shaft motors in all NEMA 14, 17, 23, 34, and 42 sizes.
All D model (dual-shaft) SureStep motors come with pre-drilled holes in the rear end cap for easy modular encoder mounting.
Pre-installed encoders on standalone dual-shaft motors and standard integrated motor/drives can be retrofitted with an appropriate optional encoder if desired.
All AMT encoders come with multiple adapter sleeves to accommodate different motor shaft diameters.
Starting at
(AMT102-V)
The AMT112Q-V is a replacement for the encoder that comes pre-mounted on the STP-MTR(x)-xxxxE step motors.
Step motor part numbers that end in D are the same motors, without the pre-mounted encoders. To customize the encoder, purchase the D model step motor and the encoder separately.
Installation tools and mounting hardware are included with all AMT series replacement encoders.
Starting at
(AMT112Q-V)
The AMT Viewpoint PC Utility is used with any AMT series software-configurable encoder
Voted #1 mid-sized employer in Atlanta
Check out our
job openings