Filter Results Clear All
You've selected:
> Motion Control > Stepper Systems > Stepper Motor Linear Actuators
  •   Shop  
  •   Overview  
  •    In Depth   
Stepper Motor Linear Actuators
Stepper Motor Linear Actuators

Need help selecting a Linear Actuator?
Use our selector tool to configure and order.

Linear actuators are stepper motors that incorporate a lead screw as the rotor, which translates motor torque into linear thrust. No maintenance, non-lubricated lead screw nuts ensure long life. NEMA 17 and NEMA 23 frame units are available in multiple screw lengths and leads/pitches; shaft-end journal and rear-shaft for encoder are optional, along with motor power cables in three lengths.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single Shaft Stepper Motors
Single Shaft Stepper Motors
IP65 Stepper Motors
IP65 Stepper Motors
Dual Shaft and Encoder Stepper Motors
Dual Shaft and Encoder Stepper Motors
Stepper Motor Linear Actuators
Stepper Motor Linear Actuators
High Bus Voltage (AC Input) Stepper Motors and Drives
High Bus Voltage (AC Input) Stepper Motors and Drives
EtherCAT Stepper Drives
EtherCAT Stepper Drives
Stepper Drives
Stepper Drives
Integrated Stepper Motors / Drives
Integrated Stepper Motors / Drives
Power Supplies and Regen
Power Supplies and Regen
Configurable Modular Kit Encoders for Stepper Motors
Configurable Modular Kit Encoders for Stepper Motors
Fixed Resolution Modular Kit Encoders for Stepper Motors
Fixed Resolution Modular Kit Encoders for Stepper Motors
Stepper Accessories and Spare Parts
Stepper Accessories and Spare Parts
Shop Now

Stepper Motor Linear Actuators

Category Selection

  • SureStep® Stepper Motor Linear Actuators
  • Stepper Motor Linear Actuators Accessories

Stepper motor linear actuators are an all-in-one motor/actuator device consisting of a stepper motor with a lead screw as the rotor. These actuators translate the precise rotational movement of the stepper into a linear motion. Stepper motor linear actuators are maintenance- and lubrication-free and are a great cost-saving option for linear motion applications.

For part listings and specifications, go to Shop Now

SureStep Stepper Motor Linear Actuators

SureStep® Stepper Motor Linear Actuators

SureStep linear actuators are NEMA 17 or NEMA 23 frame stepper motors with a stainless-steel lead screw extension of the rotor. These actuators are often used with undriven linear slides or linear shafts / linear supports to create simple, economical linear motion solutions.

  • Up to 193 lbs of thrust
  • Speeds up to 18 inch/sec
  • Three standard lengths: 6 in, 9 in, and 12 in
  • Nine standard leads (travel per rev):
    • 0.25 in/rev, 0.5 in/rev, or 1.0 in/rev
    • 1.25 mm/rev, 2 mm/rev, 3 mm/rev, 6 mm/rev, 8 mm/rev, or 10.5 mm/rev
  • Styles with bearing journal and snap-ring groove (at screw end)
  • Styles with rear motor shaft and mounting holes for encoder mounting (use AMT10-series or AMT11-series encoders)
  • Long life, no maintenance screw nuts
    • Triangular design fits confined spaces (included)
    • Optional round design also available

Starting at
$127.00
(STP-LE17-2A06ANN)

Stepper Motor Linear Actuators Accessories

Stepper Motor Linear Actuators Accessories

Available accessories help with the installation and upkeep of stepper motor linear motion applications. They include a variety of replacement lead screw nuts and stepper motor extension cables.

Starting at
$24.00
(STP-LA-NRFA)


Shop Now