Cookies are not enabled on your browser.
Stepper drives with EtherCAT communications for control and monitoring perform at the highest levels with torque, velocity, or position modes. Low-voltage drives require a DC power supply; high-bus-voltage models are powered by 120 or 240 VAC (nominal).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
EtherCAT connection diagram
Ever Motion Solutions® Titanio series drives with EtherCAT control are high-performance vector stepper drives that provide industry-leading quality and control. All Ever EtherCAT drives support open loop control (no encoder feedback). Certain models also support closed loop control (a motor mounted encoder provides position feedback to the drive) for stall detection AND position correction. The Titanio drives also have stall detection capability in open loop control mode by using the motor's back EMF to monitor motor movement. This means the Titanio drives can detect and report motor stalling without encoder feedback.
Starting at
(SW3D2042H241-01)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings