Cookies are not enabled on your browser.
IP40 dual-shaft square frame stepper motors provide a holding torque up to 4532 oz-in. The second shaft can drive an encoder for closed-loop control. Certain NEMA sizes also offer a programmable encoder pre-installed.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For applications that require closed-loop monitoring using encoders, the dual-shaft motor configuration is ideal. The extra shaft allows for mounting of encoders, brakes, sensors, etc. without interfering with the main drive shaft. These motors can also be used to to drive two applications using one motor.
Starting at
(STP-MTR-17040D)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings