AutomationDirect
Login | Register
Accounts & Orders
Cart
2
$91.50

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $91.50
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
Filter Results Clear All
You've selected:
> Programmable Controllers > BRX PLCs (Stackable Micro Brick)
  •   Shop  
  •   Overview  
  •   In Depth  
BRX Home BRX - Your Automation Foundation Configure a BRX
 
Features
10 ways it's better with BRX PLCs! IIoT Edge Device: Your low cost link to Industry 4.0..and beyond! Not Your Everyday Analog Security Simple Data Logging/Advanced Data Control Fortified with American Pride Easy Migration Motion Control/Positioning made easy!
Free Software
What's New with Do-more Designer Dashboard- Easy Navigation Simulator Easy PID Auto-Discover I/O Powerful Math Troublefree Troubleshooting DirectLOGIC Migration Instruction Set Free Online Training Video Help Download the Free Software
Hardware
Hardware Overview M Series CPUs (no I/O) 10-point Series CPUs 18-point Series CPUs 36-point Series CPUs Ethernet Remote I/O Expansion Modules Pluggable Option Modules Connection Options Spare Parts Go to ZIPLink Selector Tool
Videos

Do-more® Designer Software: FREE Software that actually does more!

Download the free software today and check out all the great features!

The Do-more Designer software is a free download.

To test your program, use the built-in simulator or connect to a Do-more PLC with your choice of a serial, USB or Ethernet connection.

Instruction toolbox

Built-in simulator

The built-in simulator creates a virtual PLC so you can test your logic without a PLC present.

  • Windows application uses the same code as the CPU firmware - for the most accurate simulation.

  • Simulates discrete and analog I/O with access to timers, counters, control bits, etc.

  • Simulate PID - Use the Simulator coupled with the Trend View for outstanding visibility into your PID processes.

Optimized instruction set

Instruction Set

The Do-more instruction set was developed by listening to our customers' needs and requests, with flexibility and ease of use as our goals. Download the free software today and take a look at these powerful and easy-to-use instructions.

Intuitive Math

Auto Discover I/O

The spreadsheet style MATH instruction allows mixing of data types* and it accepts formulas and variables. The MATH instruction also allows nesting with parentheses up to 8 levels, plus:

  • Ten 'real' functions, including natural log, PI, square root, and conversions.

  • All the standard trig functions.

  • Eight statistical functions, including average, min & max, RANDINT and RANDREAL (to generate random values), standard deviation functions and more.

  • Thirteen conditional functions, including six CountIF, six SumIF, and If/Else expressions with a full complement of binary operators.

If that's not enough, how about absolute value, time, memory, and indirect addressing? You even get access to system-level bits such as $IndexError, $OutOfRange, $Overflow, etc.

* Note about data types: integer and real types are really all you need but Do-more does include a few BCD and octal conversion instructions for legacy data types.

High-speed I/O and motion control: simplified

High-speed I/O and motion control

Dedicated instructions greatly simplify and improve the motion functionality of Do-more PLCs.

  • Native support allows fill-in-the-blank motion profiles and high-speed counter configuration.

  • Use the 'Axis Mode' instructions for dynamic positioning, jogging, and trapezoidal moves.

  • Assign a logical name to each axis, and use that name throughout your code.

Insightful monitoring and troubleshooting tools

View Trend Data in its own view and within specific ladder instructions like PID, RAMPSOAK, and High/Low Alarm.

Tasks and Programs can be suspended to isolate code; stages can be enabled or disabled.

The PID Monitoring window allows precise tuning of your PID loops.
Use the Data View to monitor program elements and Program Status Bits for behind-the-scenes visibility into PLC internal operations.

Monitoring and Troubleshooting

Flexible memory management capabilities

Memory Management

Strong data typing keeps your data organized and protected. Data structures automatically put the important details at your fingertips.

Do-more can be as flexible as you need. You can allocate all the data memory the way you want it up to specific maximums (no more rigid, predefined blocks of wasted space!).

You can even define your custom memory addresses and assign a data type of your choice to improve the readability of your program.

What's so great about Do-more Designer?



Watch this video to find out!

Organize your code with outstanding program management tools

Do-more supports straight ladder logic, tasks, subroutines, and stage structures for a best-of-all-worlds approach that simplifies code and makes troubleshooting easier.

Code can be broken up into Programs, Tasks, Subroutines and Interrupt Service Routines:

  • Programs run based on events
  • Tasks run when called; once, continuously, or at user-defined intervals
  • Subroutines are called from other code blocks
  • Interrupt Service Routines (ISR) are called when an interrupt trigger is activated

Code blocks can be suspended to isolate code; stages can be enabled or disabled.

Get flexible, powerful control over your program code execution:

  • Assign code blocks to a fixed timeslice
  • Define "yield points" for logical pauses
  • Define priorities and order of execution

Program management tools

Convenient project browser

Project Browser

All project files are stored on board the CPU - no more searching for the old laptop with the most recent copy of the program before you can fix your machine!

You can also store your own files with the disk-based version of the project to aid future improvement or troubleshooting efforts. Store PDF, HTML or virtually any file format (up to 10Mb) that you want to keep with the project for reference, or information to assist your coworkers or customers whenever they open the project.

The Project Browser makes it easy to select the code block you want to view or edit. System tasks are predefined for many common actions. Jump directly to any part of your code with just a few clicks.

The Do-more Designer software even supports "restore points", which are basically previous versions of your program that you saved at known good operation. It's nice to know that you can easily "roll back" your project if your development goes awry.

'Bumpless' Run-time Edits

Do-more Designer can download a new version of your code into the Do-more CPU and seamlessly switch to it at the beginning of the next scan. There is no need for any pause (however brief) that can wreak havoc on the operation of your machine or process.

Download the FREE Do-more Designer Software Today!
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
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info