Cookies are not enabled on your browser.
Linear actuators are stepper motors that incorporate a lead screw as the rotor, which translates motor torque into linear thrust. Use with undriven linear slides or linear supports for simple, economical linear motion solutions. Models are available with single shafts or encoder-ready dual shafts.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Stepper motor linear actuators are an all-in-one motor/actuator device consisting of a stepper motor with a lead screw as the rotor. These actuators translate the precise rotational movement of the stepper into a linear motion. Stepper motor linear actuators are maintenance- and lubrication-free and are a great cost-saving option for linear motion applications.
For part listing and specifications, go to Shop Now
SureStep linear actuators are NEMA 17 or NEMA 23 frame stepper motors with a stainless-steel lead screw extension of the rotor. These actuators are often used with undriven linear slides or linear shafts / linear supports to create simple, economical linear motion solutions.
Starting at
(STP-LE17-2A06ANN)
Available accessories help with the installation and upkeep of stepper motor linear motion applications. They include a variety of replacement lead screw nuts and stepper motor extension cables.
Starting at
(STP-LA-NRFA)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings