PLC hardware is half of the equation with software being the other. PLC software provides the tools to program and configure the hardware for your specific needs. Purchase DirectSOFT6 PLC software on CD or download DirectSOFT100 (100 word limit) FREE. This capable software has easy-to-use (IBox) instructions and helpful trend views.
With many new instructions, programming is now easier, quicker and more intuitive than ever. Improved viewing options and customizable tool bars make it easier to program and monitor your PLC system.
PC-DSOFT6, the newest DirectSOFT version, has a host of advanced features that make it easier to program your DirectLOGIC PLC.
It supports full-featured 32-bit Windows-certified programming for all six DirectLOGIC PLC families, including all DL05s, DL06s, DL105s, DL205 CPUs, DL305 CPUs, and DL405 CPUs. The software supports an incredible array of online/off-line programming and documentation features, as well as our ALL NEW IBox instructions.
DirectSOFT Software for DirectLOGIC PLC programming has never been easier! Along with several improved operational features, we have taken the guesswork out of everyday programming with the new IBox instructions.
The most notable feature in DirectSOFT6 is IBox instructions. These fill-in-the-blank instructions are designed to make your programming experience quicker and easier than ever. With the IBoxes many everyday ladder code tasks are now quick and easy. IBox instructions are available in six categories.
New!... 40+ new IBoxes are available in DirectSOFT6 and are compatible with LOGIC DL05, DL06, D2-250-1, D2-260, and D4- 450 CPUs that have supporting firmware (using Ibox instructions can increase the program size and PLC scan time).
Following are the recommended system requirements for running DirectSOFT6 on a PC:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings