Filter Results Clear All
You've selected:
> Programmable Controllers > BRX PLCs (Stackable Micro Brick)
  •   Shop  
  •   Overview  
  •   In Depth  
BRX Home BRX - Your Automation Foundation Configure a BRX
 
Features
10 ways it's better with BRX PLCs! IIoT Edge Device: Your low cost link to Industry 4.0..and beyond! Not Your Everyday Analog Security Simple Data Logging/Advanced Data Control Fortified with American Pride Easy Migration Motion Control/Positioning made easy!
Free Software
What's New with Do-more Designer Dashboard- Easy Navigation Simulator Easy PID Auto-Discover I/O Powerful Math Troublefree Troubleshooting DirectLOGIC Migration Instruction Set Free Online Training Video Help Download the Free Software
Hardware
Hardware Overview M Series CPUs (no I/O) 10-point Series CPUs 18-point Series CPUs 36-point Series CPUs Ethernet Remote I/O Expansion Modules Pluggable Option Modules Connection Options Spare Parts Go to ZIPLink Selector Tool
Videos


BRX Series PLCs (Stackable Micro Brick) Videos

View Do-more Designer Video


Detailed Product
Overview



To learn more: https://www.AutomationDirect.com/brx-plcs?utm_source=U4msImST9mI&utm_medium=VideoTeamDescription - (VID-BRX-0033)

Expansion modules snap onto the side of any BRX Micro PLC Unit (MPU) or BRX Remote I/O controller. Newly added BRX discrete I/O modules include 5, 8, and 16-point relay output modules with Form A (SPST) and Form C (SPDT) options; 16-point 2-5 VDC discrete input and output modules; a 16-point 2-5 VDC discrete combination input/output module. In addition, a new Pluggable Option Module (POM) with full Ethernet capability and support for MQTT Client, Do-more, EtherNet/IP, Ethernet remote I/O, and Modbus TCP protocols (for use with Ethernet MPUs only) has also been added to the lineup.

Online Support Page: https://community.automationdirect.com/s/?utm_source=U4msImST9mI&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript
Monday Minute at AutomationDirect. AutomationDirect recently launched six more

discrete IO modules and one new Ethernet pluggable option module for our BRX PLC line.

The newly added BRX discrete I/O modules include a high current 5-point relay output module

with Form C SPDT relays. This 5-point relay output module works with 5-125 volts DC or

5-254 volts AC. We also added an 8, and 16-point

relay output module with Form A SPST dry contact relays.

Rounding out the new additions are 16-point 2-5 VDC discrete input and output modules

and a 16-point 2-5 VDC discrete combination input/output

module. These expansion modules easily snap onto the side of any BRX Micro PLC Unit

or BRX Remote I/O controller. The new Pluggable Option Module has full Ethernet

capability and support for MQTT Client, Do- more, EtherNet/IP, Ethernet remote I/O, and

Modbus TCP protocols. The new BRX PLC I/O modules carry these certifications

and a 2-year warranty. Learn more by visiting: www.automationdirect.com/brx-plcs Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.


Playlist Not Found Could not find playlist PLPdypWXY_ROqT5KTqjfyhR7t0fD16Nya8

Playlist Not Found Could not find playlist PLPdypWXY_ROqvbaYVBWc3kH-pP01fI4-E

Playlist Not Found Could not find playlist PLPdypWXY_ROqJO86ikigKmjnSkbguBKBw

Playlist Not Found Could not find playlist PLPdypWXY_ROoqTZihvX8c8UUj5GzVCuKH

Playlist Not Found Could not find playlist PLPdypWXY_ROr0ZfCV-fAgau5yDemA19CV

Playlist Not Found Could not find playlist PLPdypWXY_ROqWWy8OnWGt3YD4Dald6uf-

BRX Do-more PLCs - Hardware
  • Video
    How To Sense Temperature with a Do-more PLC from AutomationDirect
  • Video
    How To Detect Objects with an AutomationDirect Do-more PLC
  • Video
    AC Motor On/Off with Do-more PLC Part 1 from AutomationDirect
  • Video
    AC Motor On/Off with Do-more PLC Part 2 from AutomationDirect
  • Video
    How to Sense Distance with an AutomationDirect Do-more PLC

Playlist Not Found Could not find playlist PLPdypWXY_ROrRJ5YuFYxs3mSXr9250AN7

Playlist Not Found Could not find playlist PLPdypWXY_ROrtSkGYNq8Xc52QWTCWf2Ci