Cookies are not enabled on your browser.
IO-Link pressure sensors/transmitters provide accurate pressure measurement with analog outputs and NPT, push-in tubing, or sanitary tri-clamp process connections. Hygienic models are 3-A approved for food and beverage use, and digital models offer bright LCD displays with easy pushbutton setup.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
IO-Link pressure sensors/transmitters provide access to real-time process and diagnostic data while delivering accurate pressure measurements. The interface allows users to monitor sensor performance, detect potential issues, and adjust configuration settings without interrupting operations. IO-Link also supports efficient calibration, setup, and maintenance, improving process control and long-term reliability.
For part listing and specifications, go to Shop Now
Newest Additions!
MP Sensor P.Touch series pressure transmitters feature an intuitive touchscreen interface and a rugged stainless steel housing suitable for harsh industrial environments. They offer flexible output options, built-in diagnostics, and robust digital integration, delivering fast and precise measurements while ensuring reliable performance, ease of use, and minimized downtime.
Starting at
(5-11-3132-030200)
New!
MP Sensor InLine series ultra-compact pressure transmitters provide reliable pressure monitoring for pneumatic and industrial applications. Designed for space-constrained installations, they mount directly inline with pneumatic tubing using integrated push-in connections and can be installed in any orientation for flexible system integration.
Priced at
(1-18-1881-033200)
Endress+Hauser Cerabar PMP23 series hygienic pressure transmitters feature a compact stainless steel housing, a fully welded sanitary tri-clamp process connection, and are 3-A approved for food and beverage applications.
Starting at
(PMP23-CAAN1FF3CJ)
Endress+Hauser Ceraphant® PTP31 series digital pressure sensors provide reliable pressure measurement and monitoring for general industrial gas, liquid, and vapor applications. Their compact stainless steel design combines local indication, switching, analog transmission, and IO-Link communication to simplify installation, integration, and configuration in a wide range of industrial systems.
Starting at
(PTP31B-CA8M1FGFVXJ)
Endress+Hauser Ceraphant® PTP33 series digital pressure sensors are designed for hygienic pressure measurement and monitoring in food, beverage, and other sanitary process applications. Featuring a compact stainless steel design with sanitary process connections, they combine local indication, switching, analog transmission, and IO-Link communication for easy integration and dependable operation in clean process environments.
Starting at
(PTP33B-CA8M1FGF3CJ)
New!
ifm efector PQ series pressure sensors provide compact, high-performance pressure monitoring for general industrial applications. They combine IO-Link communication, a multi-mode display, and flexible output options in a rugged, space-saving housing. Configurable pressure ranges, fast response times, and simple commissioning make the PQ series an efficient choice for reliable, real-time process monitoring.
Starting at
(PQS612)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings