Cookies are not enabled on your browser.
IO-Link temperature transmitters include compact probe-style units with integrated transmitters and programmable DIN Form B head-mounted transmitters. These devices convert RTD inputs into stable, accurate temperature process values, transmitted as analog signals or via IO-Link communication.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
IO-Link compatible temperature transmitters provide accurate and reliable signal conditioning for precise temperature monitoring in demanding environments. They convert resistance changes of RTD sensors into 4–20 mA or IO-Link outputs and ensure seamless integration with control systems, improved noise immunity, and extended signal transmission over long distances.
For part listing and specifications, go to Shop Now
Endress+Hauser TM311 iTHERM CompactLine series temperature transmitters integrate a precision RTD and transmitter within a single stainless steel housing. Pre-configured measuring ranges allow for immediate use, while IO-Link capability provides advanced access to temperature readings, configuration settings, diagnostics, and data logging.
Starting at
(TM311-TLU6/0)
Endress+Hauser TMT36 iTEMP series head-mounted temperature transmitters enable fast commissioning and seamless integration with control systems via IO-Link. This advanced interface supports offline configuration, setup without process interruption, and simple plug-and-play replacement for minimal downtime. Comprehensive diagnostics ensure reliable performance and simplify maintenance.
Starting at
(TMT36-13A9/101)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings