Cookies are not enabled on your browser.
Humidity sensors provide reliable temperature and relative humidity (RH) measurements for HVAC, cleanroom, and general industrial applications. They offer versatile mounting options and wide measurement ranges; select models feature a seven-segment display for quick, at-a-glance monitoring.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.























Humidity sensors measure relative humidity (RH), the percentage of water vapor in the air compared to the maximum it can hold at a given temperature. Because RH depends on temperature, these sensors also measure temperature to ensure accurate readings. Monitoring RH is essential for effective control of humidity levels that can negatively affect control panel elements, HVAC systems, and industrial processes. These sensors also aid in the preservation of sensitive materials by continually monitoring moisture levels so action can be taken before the moisture can transfer from the air to the material.
For part listing and specifications, go to Shop Now
New!
ProSense HUM series duct-mount temperature / humidity sensors are designed for installation directly in HVAC and ventilation ducts. They deliver accurate measurements and provide long-term, dependable performance for applications such as warehouses and agricultural facilities.
Starting at
(HUM-D-100)
New!
ProSense HUM series wall- or duct-mount temperature / humidity sensors provide precise humidity measurements for environmental and process monitoring. Designed for versatile installation, the probe can be mounted through a duct or suspended from a wall, delivering dependable performance in applications such as data centers and drying, curing, or coating processes.
Starting at
(HUM-W-100)
New!
ProSense HUM Series wall-mount room sensors are compact and easy to install. They monitor ambient temperature and humidity with supreme accuracy and are ideal for cleanrooms, server rooms, and greenhouses.
Starting at
(HUM-R-20)
Stego compact DIN-rail or panel-mount sensors provide accurate temperature and humidity measurements in enclosures and control cabinets. They are available with standard analog or IO-Link output options for easy integration into monitoring and control systems. Built for wide temperature and humidity ranges, they deliver reliable performance in demanding industrial environments.
Starting at
(014202-00)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings